- Article number:
- KEL 9304000
- Design
- Ex enclosures
- Applications
- Zone 1 and 2 or 21 and 22 to 2014/34/EC
- Ambient temperature range: -30 °C...+80 °C
- The specified temperatures may be limited by the installed equipment
- Explosion protection category to EN 60 079: Equipment protection thanks to increased safety (Ex e), equipment protection thanks to enclosure (Ex tb)
- Material
- Enclosure: Stainless steel 1.4301 (AISI 304)
Cover: Stainless steel 1.4301 (AISI 304), all-round foamed-in silicone seal
- Surface finish
- Enclosure: Brushed, grain 400, peak-to-valley height < 0.8 µm
- Supply includes
- Enclosure
Cover
- Dimensions
- Width: 300 mm
Height: 200 mm
Depth: 80 mm
- Certificate IEC EX PTB 09.0033U
- Yes
- Certificate PTB 03 ATEX 1013U
- Yes
- Basic material
- Stainless steel 1.4301 (AISI 304)
- IP protection category to IEC 60 529
- IP 66
- Packs of
- 1 pc(s).
- Net weight
- 2.4 kg
- Gross weight
- 2.44 kg
- Customs tariff number
- 94032080
- EAN
- 4028177138605
- ETIM 9
- EC002503
- ECLASS 8.0
- 27180502
- Product description
-
KEL Ex enclosure, WHD: 300x200x80 mm, Stainless steel 1.4301, without mounting plate, Empty enclosure with screw-fastened cover