OM supports without contact system

Article number: SV 9340.260

For mounting of switchgear with external power supply.

Article number:
SV 9340.260
Product description
For mounting of switchgear with external power supply.
Material
Polyamide
Fire protection corresponding to UL 94-V0
Colour
Chassis: RAL 7035
For bar systems with centre-to-centre spacing
60 mm
Support rail type
null
Number of poles
3-pole
PinBlock
Yes
Dimensions
Width: 45 mm
Height: 208 mm
To fit busbars
Height: 5, 10 mm
Support frame (W x H)
45 mm x 170 mm
Packs of
1 pc(s).
Net weight
0.219 kg
Gross weight
0.22 kg
Customs tariff number
85369095
EAN
4028177504363
ETIM 9
EC001166
ECLASS 8.0
27400607
Product description
SV OM Support, WH: 45x208 mm, support frame, PinBlock, without contact system
Approvals
ABS
DNV-GL
Lloyds Register of Shipping
UL + C-UL (listed)
Declarations
Declaration of conformity
Declaration of conformity UK
Documentation
Instructions
Data sheets
General technical information
Technical details
OM support (without contact system)
OM support without contact system (3-pole)
for busbar thickness 5/10 mm and PLS 800/1600
Technical specifications
Construction width: 55 mm
Length: 208 mm
Support frame: 45 x 170 mm
Support frame support: -
PinBlock: yes
System:
Rittal RiLine60