OM supports without contact system

Article number: SV 9340270

For mounting of switchgear with external power supply.

Article number:
SV 9340270
Design
without contact system
Product description
For mounting of switchgear with external power supply.
Material
Polyamide
Fire protection corresponding to UL 94-V0
Colour
Chassis: RAL 7035
For bar systems with centre-to-centre spacing
60 mm
Support rail type
Support frame, 1 x TS 55D-V
Number of poles
3-pole
Support frame support
Yes
Dimensions
Width: 55 mm
Height: 272 mm
Support rails Qty/height
1 / 10 mm
To fit busbars
Height: 5, 10 mm
Support frame (W x H)
55 mm x 237 mm
Approvals
UL
Packs of
1 pc(s).
Net weight
0.25 kg
Gross weight
0.258 kg
Customs tariff number
85369095
EAN
4028177502475
ETIM 9
EC001166
ECLASS 8.0
27400607
Product description
SV OM Support, WH: 55x272 mm, support frame, support rail TS 55D-V, without contact system
Approvals
ABS
DNV
Lloyds Register
UL + C-UL (listed)
Declarations
Declaration of conformity
Declaration of conformity UK
Documentation
Instructions
Data sheets
Technical details
OM support (without contact system)
OM support without contact system (3-pole)
for busbar thickness 5/10 mm and PLS 800/1600
Technical specifications
Construction width: 55 mm
Length: 272 mm
Support frame: 55 x 237 mm
Support frame support: yes
PinBlock: -
Support rail: 1
System:
Rittal RiLine60