- Article number:
- SV 9340300
- Design
- without contact system
- Product description
- For mounting of switchgear with external power supply.
- Material
- Polyamide
Fire protection corresponding to UL 94-V0
- Colour
- Chassis: RAL 7035
- For bar systems with centre-to-centre spacing
- 60 mm
- Support rail type
- without support frame, 2 x TS 45D
- Number of poles
- 3-pole
- Dimensions
- Width: 45 mm
Height: 208 mm
- Support rails Qty/height
- 2 / 10 mm
- To fit busbars
- Height: 5, 10 mm
- Approvals
- UL
- Packs of
- 1 pc(s).
- Net weight
- 0.153 kg
- Gross weight
- 0.202 kg
- Customs tariff number
- 85369095
- EAN
- 4028177673816
- ETIM 9
- EC001166
- ECLASS 8.0
- 27400607
- Product description
-
SV OM Support, WH: 45x208 mm, support rails 2xTS 45D, without contact system