Wiring duct for D-Switch bus-mounting fuse base

Article number: SV 9340905

For safe, shock-hazard-protected routing of connection cables. Also suitable for use as a spacer support.

Article number:
SV 9340905
Product description
For safe, shock-hazard-protected routing of connection cables. Also suitable for use as a spacer support.
Material
Polyamide
Fire protection corresponding to UL 94-V0
Colour
RAL 7035
To fit Model No.
9340.950
Dimensions
Width: 13.5 mm
Packs of
10 pc(s).
Net weight
0.3 kg
Customs tariff number
39259020
EAN
4028177955677
ETIM 9
EC000775
ECLASS 8.0
27142414
Product description
SV wiring duct for D-Switch bus-mounting fuse base (SV 9340950)