Bus-mounting fuse base D-Switch

Article no.: SV 9340950

With integral visual fuse monitoring via flashing indicator and operating status display.

Article no.:
SV 9340950
Material
Polyamide
Fire protection corresponding to UL 94-V0
Colour
Chassis: RAL 7035
Fuse holder: RAL 7001
Supply includes
Retaining springs for D 01 and 10 x 38 mm fuses
Note
Wire end ferrules should be used with fine wire conductors
For bar systems with centre-to-centre spacing
60 mm
Note
For the use of fuse inserts to EN 60 269-3 (DIN VDE 0636-3)
With integral visual fuse monitoring via flashing indicator and operating status display as well as cable routing for conductors up to 6 mm²
Type of electrical connection
Box terminal
Fuse inserts
D 01 (with reducer)
D 02 (with Neozed adaptor sleeve)
10 x 38 (with retaining spring)
Fuse inserts footnote
When using D 01 and 10 x 38 mm fuses, reducers must be used. Use of D 01 fuses optionally possible with adaptor sleeve for D 02 base/plinths.
Rated operating current max.
63 A
Rated operating voltage
400 V
Test specification
IEC/DIN EN 60 947-3
Dimensions
Width: 27 mm
Height: 226 mm
Connection of round conductors
1.5 ‐ 25 mm²
To fit busbars
Height: 5, 10 mm
Voltage range for indicator lights
100 ‐ 400 V
Number of poles
3-pole
Round conductor cross-section
1.5 ‐ 25 mm²
Packs of
3 pc(s).
Net weight
0.975 kg
Gross weight
1.04 kg
Copper weight (kg per piece)
0.066
Customs tariff number
85369095
EAN
4028177603400
ETIM 9
EC001046
ECLASS 8.0
27371402
Product description
SV Bus-mounting fuse base, D-Switch, 63 A, 400 V, 3-pole, round conductor connection 1,5-25 mm²
Declarations
Declaration of conformity
Documentation
Instructions
Safety instructions
Data sheets
Technical details