- Article no.:
- SV 9342504
- Material
- Polyamide
Fire protection corresponding to UL 94-V0
- Colour
- RAL 7035
- Supply includes
- Terminal cover
Sliding blocks
- Type of electrical connection
- Box terminal
- Rated current max.
- 160 A
- Rated operating voltage
- 690 V, 4~
- Note
- Cable outlet: Switch outlet or as outgoing cable from the switchgear
- The technical data may vary for UL applications
- Electrical ratings UL (SCCR)
- 65 kA - 480 V, circuit breaker max. 125 A, DIVQ/7
- Cable outlet
- Top
- For bar systems with centre-to-centre spacing
- 60 mm
- Number of poles
- 4-pole
- Dimensions
- Width: 120 mm
Height: 277 mm
- Connection of round conductors
- 35 ‐ 120 mm²
- To fit busbars
- Height: 5, 10 mm
- Clamping area for laminated copper bars (W x H)
- 18.5 x 15.5 mm
- To fit manufacturer (model)
- ABB (T1, T2, XT1, XT2)
- Eaton (NZM1-4/125 A, BZM E1-4/100 A)
- Schneider Electric (NSC100)
- Schrack (MC1)
- Siemens (3VA10, 3VA11)
- Approvals
- UL
- Packs of
- 1 pc(s).
- Net weight
- 1.225 kg
- Gross weight
- 1.425 kg
- Copper weight (kg per piece)
- 0.258
- Customs tariff number
- 85369095
- EAN
- 4028177551756
- ETIM 9
- EC001531
- ECLASS 8.0
- 27370304
- Product description
-
SV Circuit-breaker component adaptor, 160 A, 690 V, 4-pole, cable outlet top, round conductor connection 35-120 mm², clamping area WH: 18,5x15,5 mm