- Article no.:
- SV 9342850
- Design
- TS 45C
- Product description
- For attaching to the adaptor section and support frame.
- Material
- Polyamide
- Colour
- RAL 9005
- Supply includes
- Assembly screws
- Note
- UL approval in conjunction with OM adaptor/support
- Support rail TS xxD-V only suitable for non-pitch pattern-dependent mounting on support frame
- Anti-slip guard for motor circuit-breaker
- Yes
- Support rail type
- TS 45C
- Dimensions
- Width: 45 mm
- Packs of
- 5 pc(s).
- Net weight
- 0.04 kg
- Gross weight
- 0.044 kg
- Customs tariff number
- 39269097
- EAN
- 4028177503908
- ETIM 9
- EC001285
- ECLASS 8.0
- 27141143
- Product description
- SV Support rail 35x10 mm, W: 45 mm, version TS 45C