- Article no.:
- SV 9345604
- Material
- Polyamide
Fire protection corresponding to UL 94-V0
- Colour
- RAL 7035
- Supply includes
- Connection straps
Sliding blocks
- Rated current max.
- 250 A
- Rated operating voltage
- 690 V, 4~
- Note
- Cable outlet: Switch outlet or as outgoing cable from the switchgear
- The technical data may vary for UL applications
- Electrical ratings UL (SCCR)
- 65 kA - 480 V, circuit breaker max. 250 A, DIVQ/7
- Cable outlet
- Top
- For bar systems with centre-to-centre spacing
- 60 mm
- Number of poles
- 4-pole
- Dimensions
- Width: 140 mm
Height: 310 mm
- To fit busbars
- Height: 5, 10 mm
- To fit manufacturer (model)
- ABB (T3S, XT3)
- Eaton (NZM2-4/250 A)
- Schneider Electric (NS(X)100, NS(X)160, NS(X)250)
- Schrack (MC2)
- Siemens (VL160X, VL160, VL250, 3RV10 63, 3VA12/20/21/22, 3VA61/62)
- Packs of
- 1 pc(s).
- Net weight
- 2.405 kg
- Gross weight
- 2.516 kg
- Copper weight (kg per piece)
- 1.134
- Customs tariff number
- 85369095
- EAN
- 4028177679979
- ETIM 9
- EC001531
- ECLASS 8.0
- 27370304
- Product description
-
SV Circuit-breaker component adaptor, 250 A, 690 V, 4-pole, cable outlet top, with connection straps