- Article number:
- SV 9635210
- Function principle
- To supply power to the board
- Material
- Polyamide
Fire protection corresponding to UL 94
- Colour
- RAL 7035
- Note
- The technical data may vary for UL applications
- Note on Model No.
- Can be used as a central infeed or as a longitudinal connector for two bayed boards
- Rated current max.
- 125 A
- Rated operating voltage
- 600 V (DC), 3~
- 690 V (AC), 3~
- Number of poles
- 3-pole
- Cable outlet
- Top/bottom
- Electrical ratings UL
- Rated operating voltage (max.) UL: 600 V AC480 V AC
- Type of electrical connection
- Box terminal
- Connection of round conductors, fine wire without wire end ferrule
- 6 ‐ 50 mm²
- Connection of round conductors, fine wire with wire end ferrule
- 6 ‐ 50 mm²
- Connection of round conductors, multi-wire
- 6 ‐ 50 mm²
- Connection of round conductors, single-wire
- 6 ‐ 50 mm²
- Connection for round conductor
- AWG 1 - 10
- Dimensions
- Width: 45 mm
Height: 160 mm
Depth: 92.5 mm
- Packs of
- 4 pc(s).
- Net weight
- 1.12 kg
- Gross weight
- 1.183 kg
- Copper weight (kg per piece)
- 0.04
- Customs tariff number
- 85369010
- EAN
- 4028177934603
- ETIM 9
- EC001531
- ECLASS 8.0
- 27370304
- Product description
-
SV Connection adaptor, 125 A, 690 V (AC), 600 V (DC), 3-pole, cable outlet top/bottom, round conductor connection 6-50 mm²