- Article number:
- SV 9635372
- Design
- L2
- Function principle
- For mechanical attachment and direct contacting of electrical equipment on the board
- Material
- Polyamide
Fire protection corresponding to UL 94
- Colour
- RAL 7035
- Note
- Different adaptor versions are required depending on the preferred phase connection
- The technical data may vary for UL applications
- Rated current max.
- 16 A
- Rated operating voltage
- 690 V (AC), 1~
- Number of poles
- Single-pole
- Connection cables (AWG)
- AWG 14
- Length of connection cable
- 100 mm
- Support rails Qty/height
- 1 / 10 mm
- Support rail type
- static
- Dimensions
- Width: 18 mm
Height: 160 mm
Depth: 35 mm
- Packs of
- 6 pc(s).
- Net weight
- 0.33 kg
- Gross weight
- 0.373 kg
- Copper weight (kg per piece)
- 0.008
- Customs tariff number
- 85369095
- EAN
- 4028177934580
- ETIM 9
- EC001531
- ECLASS 8.0
- 27370304
- Product description
-
SV component adaptor 16 A, 690 V (AC), 1-pole (variant L2), connection cable AWG 14, WH: 18 x 160 mm