NH fuse-switch disconnector Size 000

Article number: SV 9635700

For RiLine Compact busbar system.

Article number:
SV 9635700
Function principle
To protect connected equipment
Integral test holes provide measurement access to the contact parts of the fuse inserts
For cable outlet at the top, the NH fuse-switch disconnector must be mounted on the board rotated through 180°
Material
Polyamide
Fire protection corresponding to UL 94-V0
Contact tracks: Silver-plated hard copper
Colour
RAL 7035
Test specification
IEC/DIN EN 60 947-3
For NH size
000
Rated operating current max.
125 A
Rated operating voltage
440 V (DC), 3~
690 V (AC), 3~
Number of poles
3-pole
Cable outlet
Top/bottom
Type of electrical connection
Box terminal
Connection of round conductors
2.5 ‐ 50 mm²
Clamping area for laminated copper bars (W x H)
10 x 10 mm
Dimensions
Width: 49.5 mm
Height: 174.5 mm
Depth: 96 mm
Packs of
1 pc(s).
Net weight
0.52 kg
Gross weight
0.562 kg
Copper weight (kg per piece)
0.145
Customs tariff number
85369095
EAN
4028177937604
ETIM 9
EC001040
ECLASS 8.0
27371401
Product description
LV HRC fused interrupter, size 000, 690 V (RiLine Compact)
Documentation
Instructions