Maxi-PLS busbar, E-Cu for Maxi-PLS 60 system

Article no.: SV 9650292

Size: 60x60 mm, bar cross-section: 2323 mm², for cable connection systems up to 6300 A

Article no.:
SV 9650292
Product description
For assembling cable connection systems.
Material
E-Cu
Cross-section
2,323 mm²
Length
1,051 mm
Note
May be cut individually to required length
To fit
Width: = 1,200 mm
Packs of
1 pc(s).
Net weight
21.7 kg
Gross weight
21.78 kg
Copper weight (kg per piece)
21.821
Customs tariff number
74071000
EAN
4028177940222
ETIM 9
EC001522
ECLASS 8.0
27370303
Product description
SV Maxi-PLS busbar E-Cu, L: 1051 mm, 60x60 mm, bar cross-section: 2323 mm²
Approvals
UL + C-UL (listed)
Documentation
Instructions
Safety instructions
Data sheets
Technical details