Modular enclosure Bayed enclosure system VX25

Article no.: VX 9680608

Baying systems VX, for installation with partial doors and internal separation in a modular design.

Article no.:
VX 9680608
Material
Sheet steel, 1.5 mm
Surface finish
Enclosure frame: Dipcoat-primed
Rear panel: Dipcoat-primed, powder-coated on the outside, textured paint
Gland plates: Zinc-plated
Colour
RAL 7035
Supply includes
Enclosure frame
Rear panel
Gland plates
Protection category to IEC 60 529
Up to IP 54, depending on the panels
Test specification
IEC 61 439-1/-2
IEC 61 641
Dimensions
Width: 600 mm
Height: 2,000 mm
Depth: 800 mm
Packs of
1 pc(s).
Net weight
44.7 kg
Gross weight
49.2 kg
PCF per pack (cradle-to-gate)
132.3 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
94032080
EAN
4028177929593
ETIM 9
EC000261
ECLASS 8.0
27180101
Product description
VX Modular enclosure, WHdepth 600x2000x800 mm, sheet steel
Certificates
Surface finish
Documentation
Instructions
Load brochure
Protective conductor brochure
Data sheets
Technical details