Plastic gland plate for compartment side panel

Article number: SV 9683040

For closing cable entry openings.

Article number:
SV 9683040
Product description
For closing cable entry openings.
Material
PVC, 3 mm
Colour
Similar to RAL 7045
Supply includes
Assembly parts
Dimensions
Width: 152 mm
Height: 48 mm
Packs of
10 pc(s).
Net weight
0.3 kg
Gross weight
0.453 kg
Customs tariff number
39269097
EAN
4028177938977
ETIM 9
EC000211
ECLASS 8.0
27400613
Product description
SV Plastic gland plate, WD: 152x48 mm, for compartment side panel (VX)
Documentation
Instructions