Air circuit-breaker support bar

Article no.: SV 9683306

For the configuration of air circuit-breakers (ACB) in compartments.

Article no.:
SV 9683306
Product description
For the configuration of air circuit-breakers (ACB) in compartments.
Material
Sheet steel, 2.5 mm
Surface finish
Zinc-plated
Supply includes
Assembly parts
Length
496 mm
Dimensions
Length: 496 mm
To fit
Width: = 600 mm
Packs of
2 pc(s).
Net weight
2.5 kg
Gross weight
3.08 kg
PCF per pack (cradle-to-gate)
11.7 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
73269098
EAN
4028177937482
ETIM 9
EC002936
ECLASS 8.0
27400613
Product description
SV air circuit-breaker support rail for VX (width 600 mm)
Documentation
Instructions