- Article no.:
- SV 9683504
- Product description
- To cover the compartment divider with gland.
- Material
- ABS
- Colour
- Similar to RAL 9005
- Supply includes
- Assembly parts
- Dimensions
- Width: 250 mm
Height: 251 mm - Packs of
- 2 pc(s).
- Net weight
- 0.58 kg
- Gross weight
- 0.608 kg
- Customs tariff number
- 39269097
- EAN
- 4028177937734
- ETIM 9
- EC000211
- ECLASS 8.0
- 27400613
- Product description
- SV plastic gland plate functional space divider (width 400 mm)
- Documentation
- Instructions