Cooling units
-
Modular climate control concept
Easily exchanged for the existing door without the need for machining while the system is operational. Cooling output up to 2500 W
-
Roof-mounted cooling units
Door or side panels as well as escape routes are kept clear. Electrical condensate evaporation and nano-coated condenser. Optional roof plates with mounting cut-outs.
-
Wall-mounted cooling units
For external or internal mounting in doors or walls via standard mounting cut-outs. Nano-coated condenser.
-
Thermoelectric coolers Total cooling output/heating output 100 W
The powerful thermoelectric unit in a lightweight design is the ideal climate control solution for command panels and small enclosures.