Cooling with ambient air

  • TopTherm fan-and-filter units

    Complete fan-and-filter units for tool-free assembly in surfaces. Air throughput 20 – 900m³/h, protection category IP 54 as standard. Also available with EMC shielding.

    More

  • Rack mounted and tangential fan for 482.6 mm (19'')

    Complete fan-and-filter unit for attachment to the 482.6 mm (19'') system. Air throughput 320/480 m³/h.

    More

  • Fan systems

    Fan modules tailored to special fields of application for targeted air routing to prevent partial hot-spots in enclosures.

    More

  • Air/air heat exchanger

    Heat exchanger with two separate air circuits. The temperature difference between the internal and external circuit will have a decisive effect on the heat loss that may be dissipated.

    More

[X] Close

Required