Cast aluminium enclosures GA

Article number: GA 9107.210

Spray-finished cast aluminium enclosure. Protection category IP 66.

Article number:
GA 9107.210
Material
Enclosure: Cast aluminium
Cover: Cast aluminium, all-round CR cellular rubber cord seal
Surface finish
Textured paint
Colour
RAL 7001
Supply includes
Enclosure with cover
Cover screws, captive
Screws for attaching support rails
Screw for connection of the PE conductor
Protection category NEMA
NEMA 4
Protection category to IEC 60 529
IP 66
IK Code
IK08
Dimensions
Width: 250 mm
Height: 80 mm
Depth: 58 mm
Basic material
Cast aluminium
Packs of
1 pc(s).
Weight/pack
0.75 kg
Customs tariff number
84879090
EAN
4028177145399
ETIM 7.0
EC000261
ECLASS 8.0
27180101
Product description
GA Cast aluminium enclosure, WHD: 250x80x57 mm, Cast aluminum, without mounting plate, with cover
Declarations
Declaration of conformity
Declaration of conformity UK