TE 7000 open

Article number: TE 7000.940

TE 7000 open, optimum accessibility from all sides during assembly and installation and unrestricted air flow due to open design.

Article number:
TE 7000.940
Benefits
Optimum accessibility from all sides during assembly and installation
Unrestricted airflow, due to the open design
Standard cable trays in the roof area for larger quantities of cables
The distance between attachment levels is infinitely variable
Material
Sheet steel
Surface finish
Powder-coated
Colour
RAL 7035
Supply includes
Self-supporting mounting frame, with 482.6 mm (19") mounting level front and rear
Open roof frame for cable entry
3 cable routing trays
Open base frame with 2 punched sections with mounting flanges for individual configuration fitted in the width
Levelling feet
Dimensions
Width: 600 mm
Height: 2,000 mm
Depth: 1,000 mm
Units
42 U
Distance between levels as delivered
745 mm
Load capacity (static)
700 kg
Basic material
Sheet steel
Packs of
1 pc(s).
Weight/pack
53.5 kg
Customs tariff number
94032080
EAN
4028177551206
ETIM 7.0
EC002499
ECLASS 8.0
27180207
Product description
TE 7000 open, WHD: 600x2000x1000 mm, open
Documentation
Instructions
Data sheets
Technical Data sheet
Open distributor frame, 42 U, with 482.6 mm (19.)
mounting levels (clearance width 450 mm, fixing
measurement 465 mm).
Open distributor frame for network distribution, cable
management, server station etc.
Screw on, dismountable construction based on self-
supporting 482.6 mm (19")- mounting angles (clearance
width 450mm, fixing measurement 465 mm).
Roof and base frames that can be connected together
using 482.6 mm (19") mounting frames to form a
supporting unit.
Two continuously variable depth adjustable 482.6 mm
(19") mounting frames with integrated 25 mm system
punching are used for the assembly.
Distance between levels in supplied state 745 mm.
Open roof frame with 3 added cable routing troughs,
open base frame with levelling feet to compensate for
floor irregularities.
Roof and base frames with inner all-round system
punching for individual configuration, 2 punched
sections fitted in the width.
350 kg load capability per mounting level, max. 700 kg
for each rack.
The system is bayable, a plinth can be fitted as an
option.
Package includes: Frame including levelling feet, 3
cable routing troughs
Material: Sheet steel, mounting frames electrophoretic
dipcoat primed, panels painted, RAL 7035
Dimensions W x H x D: 600x2000+100x1000 mm
Maximum clearance height: 42 U