This item will be discontinued on: Jun 30, 2022
Alternative product recommendation:
7824208
- Article number:
- TE 7888.652
- Product description
- Simple assembly with insertion aid at the bottom and lock at the top. Earthing bolt with contact lug.
- Material
- Sheet steel
- Surface finish
- Powder-coated
- Colour
- RAL 7035
- Supply includes
- 4 cam locks including security lock 3524 E
- To fit
- Enclosure type: TE 8000
Height: 2,000 mm
Depth: 800 mm - IP protection category to IEC 60 529
- IP 20
- Packs of
- 2 pc(s).
- Weight/pack
- 20 kg
- EAN
- 4028177801349
- ETIM 7.0
- EC002524
- ECLASS 8.0
- 27182101
- Product description
- TE Side panel, HxD: 2000x800 mm, For TE 8000
- Documentation
- Instructions
TE 8000 side panel, lockable
Item TE 7888.652
One-part, plug-in side panel with security lockno. 3524 E.
Quick fastening is achieved by simply plugging-in, closing and locking.
Supply includes: 2 side panels each with 2 security locks
Material: Sheet steel
Surface finish: RAL 7035
Approvals: ---
For enclosure dimensions (WxH): 800 x 2000 mm
Protection category: IP 20, bayed
Model No: TE 7888.652
Manufacturer: Rittal GmbH & Co. KG
Item TE 7888.652
One-part, plug-in side panel with security lockno. 3524 E.
Quick fastening is achieved by simply plugging-in, closing and locking.
Supply includes: 2 side panels each with 2 security locks
Material: Sheet steel
Surface finish: RAL 7035
Approvals: ---
For enclosure dimensions (WxH): 800 x 2000 mm
Protection category: IP 20, bayed
Model No: TE 7888.652
Manufacturer: Rittal GmbH & Co. KG