- Article number:
- GA 9105.700
- Product description
- For universal interior installation, with mounting holes.
- Material
- Sheet steel
- Surface finish
- Zinc-plated
- Dimensions mounting plate (W x H)
- 114 mm x 69 mm
- To fit
- Enclosure type: GA
Width: = 125 mm
Height: = 80 mm - Packs of
- 10 pc(s).
- Weight/pack
- 0.87 kg
- Customs tariff number
- 73269098
- EAN
- 4028177154261
- ETIM 7.0
- EC000213
- ECLASS 8.0
- 27409216
- Product description
- GA Mounting plate, WH: 114x69 mm