Mounting plate for GA

Article number: GA 9114.700

For individual interior installation, with mounting holes.

Article number:
GA 9114.700
Product description
For universal interior installation, with mounting holes.
Material
Sheet steel
Surface finish
Zinc-plated
Dimensions mounting plate (W x H)
344 mm x 142 mm
To fit
Enclosure type: GA
Width: = 360 mm
Height: = 160 mm
Packs of
1 pc(s).
Weight/pack
0.92 kg
Customs tariff number
73269098
EAN
4028177154353
ETIM 7.0
EC000213
ECLASS 8.0
27409216
Product description
GA Mounting plate, WH: 346x142 mm