Wishlist

Network enclosures TS 8 without mounting plate, with glazed door at the front, sheet steel door at the rear

Model No. DK 7820.750

Product Lifecycle 
Expired
  • Network enclosures TS 8 without mounting plate, with glazed door at the front, sheet steel door at the rear

    Discontinued article.

    Information on the discontinued articles
    Close
    Product details CAD

    TS 8 baying systems, designed for individual interior installation

    + Product description

    Material: Sheet steel
    Surface finish: Enclosure frame: Dipcoat-primed
    Doors and roof: Dipcoat-primed, powder-coated
    Base plates and punched sections with mounting flanges: ZInc-plated
    Protection category IP to IEC 60 529: IP 55
    Supply includes: Glazed aluminium door at the front (180°), with comfort handle for semi-cylinder and security lock 3524 E 
    Sheet steel door at the rear, 130°, with handle and security lock 3524 E 
    Gland plate, multi-piece, solid 
    Roof plate, one-piece, solid 
    Basic material: Sheet steel
    Dimensions: Width: 800 mm
    Height: 2000 mm
    Depth: 800 mm
    Installation height for components: 42 U
    Packs of: 1 pc(s).
    Weight/pack: 111 kg
    EAN: 4028177233201
    Customs tariff number: 94032080
    ETIM 6.0: EC002499
    ETIM 5.0: EC002499
    eCl@ss 8.0/8.1: 27180207
    eCl@ss 7.0/7.1: 27180207
    eCl@ss 6.0/6.1: 27180207
    eCl@ss 5.1/5.1.4: 27180201

    + Approvals

    Approvals:
    UL + C-UL: 
    (EN)

    + CAD

    CAD drawings:
    Request

    + Downloads

    EPLAN Data Portal  

    + Add accessories


     
     
     
     
     
     
     

     Network enclosures TS 8 without mounting plate, with glazed door at the front, sheet steel door at the rear

    Model No. DK 7820.750

    Close
    +
    [X] Close

    Required 

    $nbsp;