This item will be discontinued on: Jun 30, 2024
This item is being replaced by:
1563000
- Article number:
- KL 1524.010
- Material
- Enclosure: Stainless steel 1.4301 (AISI 304)
Cover: Stainless steel 1.4301 (AISI 304), all-round foamed-in PU seal - Surface finish
- Enclosure and cover: Brushed, grain 180
- Supply includes
- Enclosure with cover
Quick-release fastener including plastic bushes - Protection category NEMA
- NEMA 4X
- Protection category to IEC 60 529
- IP 66
- IK Code
- IK08
- Dimensions
- Width: 300 mm
Height: 200 mm
Depth: 80 mm - Material thickness - cover
- 1.25 mm
- Material thickness - enclosure
- 1.25 mm
- Lock
- Number of locks: 4
- Basic material
- Stainless steel 1.4301 (AISI 304)
- Packs of
- 1 pc(s).
- Weight/pack
- 2.4 kg
- Customs tariff number
- 73269098
- EAN
- 4028177008502
- ETIM 7.0
- EC000261
- ECLASS 8.0
- 27180101
- Product description
- KL Terminal box, WHD: 300x200x80 mm, Stainless steel 1.4301, without mounting plate, with cover, without gland plate
- Documentation
- Info sheet
- Instructions
- Safety instructions
- White Paper
- Data sheets
- Technical details
- Technical system catalogue
Stainless steel terminal box without gland plate,
protection cat. IP 66
Enclosure:
of 1.25 mm stainless steel 1.4301 (AISI 304), folded
and welded from a single piece, with all-round
protection channel on
the cover aperture. Cover of 1.25 mm stainless steel,
sealed, with foamed-in special cover seal, facilities
for connecting PE conductors in the cover and box,
profile strips on both internal sides with mounting
holes. Special plastic bush guards against accidental
loss of the cover screws and provides screwdriver
guidance.
Accessories:
quick-release fastener, cover retainer, plastic cable
gland plate, cover hinges, mounting plate
Surface finish:
brushed
Dimensions (W x H x D): 300 x 200 x 80 mm
protection cat. IP 66
Enclosure:
of 1.25 mm stainless steel 1.4301 (AISI 304), folded
and welded from a single piece, with all-round
protection channel on
the cover aperture. Cover of 1.25 mm stainless steel,
sealed, with foamed-in special cover seal, facilities
for connecting PE conductors in the cover and box,
profile strips on both internal sides with mounting
holes. Special plastic bush guards against accidental
loss of the cover screws and provides screwdriver
guidance.
Accessories:
quick-release fastener, cover retainer, plastic cable
gland plate, cover hinges, mounting plate
Surface finish:
brushed
Dimensions (W x H x D): 300 x 200 x 80 mm