Swing frame, small for TS, VX SE, 600 mm and 800 mm wide enclosures

Article number: SR 2377.180

Installation for TS, 600 mm and 800 mm wide enclosures, 3 - 18 U, for mounting 482.6 mm (19") equipment.

Article number:
SR 2377.180
Product description
For mounting 482.6 mm (19") equipment.
Material
Sheet steel
Surface finish
Zinc-plated
Supply includes
Cam with double-bit lock insert
Parts for attaching to the installation kit
Assembly instruction
Depending on the mounting situation, PS punched sections without mounting flanges 23 x 73 mm are required
Note
For further installation options, see "Technical details"
To fit
Enclosure type: TS
VX SE
Width: = 600 mm
= 800 mm
Units
18 U
To fit enclosure type
TS
VX SE
Packs of
1 pc(s).
Weight/pack
4.55 kg
Customs tariff number
94039910
EAN
4028177215016
ETIM 7.0
EC002620
ECLASS 8.0
27189261
Product description
SR Swing frame, small, for TS, VX SE, for W: 600/800 mm, 18 U