This item will be discontinued on: Jan 30, 2019
This item is being replaced by:
2410121
- Article number:
- HD 2410.120
- Design
- EMC
- Benefits
- Smooth, solid exterior surfaces effectively prevent the depositing of harmful micro-organisms.
- Much easier, and therefore cheaper to clean compared with conventional cable glands.
- Applications
- Manufacturer
- Clean room technology (e.g. pharmaceuticals)
- Biotechnology
- Chemical industry
- Material
- Nut: Stainless steel 1.4305 (AISI 303)
Seal: Conforms to FDA 21 CFR 177.2600 - Dimensions
- Thread: M20 x 1.5
- For cable diameters
- 6 ‐ 12 mm
- Operating temperature range
- -20 °C...100 °C
- IP protection category to IEC 60 529
- IP 68 (5 bar, 30 min)
- Packs of
- 5 pc(s).
- Weight/pack
- 0.33 kg
- Customs tariff number
- 73181900
- EAN
- 4028177552159
- ETIM 7.0
- EC000441
- ECLASS 8.0
- 27149109
- Product description
- HD Cable gland, stainless steel 1.4305, size: M20x1,5, for cables Ø 6-12 mm, EMC version
- Declarations
- Manufacturer's declaration
- Documentation
- Info sheet