- Article number:
- SK 3384.500
- Product description
- Energy-efficient Blue e roof-mounted cooling units with integral e-Comfort controller and electric condensate evaporation as standard.
- Benefits
- May be linked to the IoT interface via Blue e IoT adaptor for cooling units from 500 W cooling output with e-Comfort controller
- Material
- Sheet steel
- Colour
- RAL 7035
- Supply includes
- Condenser with hydrophobic RiNano coating
Integral electric condensate evaporation
Fully wired ready for connection (plug-in terminal strip)
Drilling template
Assembly parts - Total cooling output to DIN EN 14511
- Cooling output L35 L35/50 Hz: 1.5 kW
Cooling output L35 L35/60 Hz: 1.65 kW
Cooling output L35 L50/50 Hz: 1.15 kW
Cooling output L35 L50/60 Hz: 1.3 kW - Rated operating voltage
- 230 V, 1~, 50 Hz/60 Hz
- Note
- The roof-mounted cooling unit 3273.500 is also suitable for office applications, thanks to its low noise level.
- Rated current max.
- At 50 Hz: 4.2 A
At 60 Hz: 4.9 A - Start-up current max.
- At 50 Hz: 14.7 A
At 60 Hz: 13.6 A - Air throughput (unimpeded air flow)
- External circuit: 1,600 m³/h
Internal circuit: 491 m³/h - Energy efficiency ratio (EER) 50/60 Hz L35 L35
- Refrigeration factor L35 L35 (EER) 50 Hz: 2.24
Refrigeration factor L35 L35 (EER) 60 Hz: 2.13 - Design
- roof-mounted
- Dimensions
- Width: 597 mm
Height: 417 mm
Depth: 475 mm - Protection category to IEC 60 529
- External circuit IP 34
- Internal circuit IP 54
- Refrigerant/cooling medium
- Refrigerant: R134a
Quantity: 0.7 kg
Global Warming Potential (GWP): 1,430
CO₂ equivalent (CO₂e): 1 t - Type of electrical connection
- Plug-in terminal strip
- Duty cycle
- 100 %
- Temperature control
- e-Comfort controller (factory setting +35 °C)
- Operating temperature range
- 10 °C...55 °C
- Storage temperature range
- -40 °C...70 °C
- Setting range
- 20 °C...55 °C
- Power consumption Pel
- Power consumption L35 L35/50 Hz: 0.67 kW
Power consumption L35 L35/60 Hz: 0.77 kW
Power consumption L35 L50/50 Hz: 0.79 kW
Power consumption L35 L50/60 Hz: 0.91 kW - Permissible operating pressure (p. max.)
- 28 bar
- Pre-fuse
- Miniature circuit-breaker/fuse: 10 A
- Packs of
- 1 pc(s).
- Weight/pack
- 41 kg
- Customs tariff number
- 84158200
- EAN
- 4028177322875
- ETIM 7.0
- EC000855
- ECLASS 8.0
- 27180704
- Product description
- SK cooling unit Blue e, roof-mounted, 1.5 kW, 230 V, 1~, 50/60 Hz, Sheet steel, WHD: 597 x 417 x 475 mm
3384500
Roof-mounted cooling unit TopTherm Blue e
Energy-efficient Blue e roof-mounted cooling units with integral
e-Comfort controller, hydrophobic RiNano coating on the condenser and e
condensate evaporation as standard.
Total cooling output L35 L35 50/60 Hz: 1,50 / 1,65 kW
Total cooling output L35 L50 50/60 Hz: 1,15 / 1,3 kW
Power consumption L35 L35 50/60 Hz:0,67 / 0,77 kW
Power consumption L35 L50 50/60 Hz: 0,79 / 0,91 kW
Rated power input 50/60 Hz: 4,2 / 4,9 A
Rated operating voltage: 230 V, 1~, 50/60 Hz
Temperature control: e-comfortcontroller (factory setting +35 °C)
Dimensions [WxHxD]: 597x417x475 mm
Material: Sheet steel
Colour: RAL 7035
Refrigeration factor (EER) 50/60 Hz: 2,24 / 2,13
Refrigerant / Quantity: R134a / 700 g
Operating temperature range: 10 °C to 55 °C
Setting range: 20 °C to 55 °C
Protection category IP to IEC 60 529: Internal circuit IP 54, external
circuit IP 34
Weight: 41 kg
Roof-mounted cooling unit TopTherm Blue e
Energy-efficient Blue e roof-mounted cooling units with integral
e-Comfort controller, hydrophobic RiNano coating on the condenser and e
condensate evaporation as standard.
Total cooling output L35 L35 50/60 Hz: 1,50 / 1,65 kW
Total cooling output L35 L50 50/60 Hz: 1,15 / 1,3 kW
Power consumption L35 L35 50/60 Hz:0,67 / 0,77 kW
Power consumption L35 L50 50/60 Hz: 0,79 / 0,91 kW
Rated power input 50/60 Hz: 4,2 / 4,9 A
Rated operating voltage: 230 V, 1~, 50/60 Hz
Temperature control: e-comfortcontroller (factory setting +35 °C)
Dimensions [WxHxD]: 597x417x475 mm
Material: Sheet steel
Colour: RAL 7035
Refrigeration factor (EER) 50/60 Hz: 2,24 / 2,13
Refrigerant / Quantity: R134a / 700 g
Operating temperature range: 10 °C to 55 °C
Setting range: 20 °C to 55 °C
Protection category IP to IEC 60 529: Internal circuit IP 54, external
circuit IP 34
Weight: 41 kg