Product expires on: Jan 31, 2021
Alternative product recommendation:
5302041
- Article number:
- SK 7109.035
- Product description
- Including cable attachment for connection cable and label holder.
- Technical specifications
- Three-digit, 7-segment display
- Option of switching between °C/°F
- Includes 1800 mm long NTC sensor
- Two relay outputs as change-over contact and normally open contact (max. contact load 230 V, 6 A)
- Freely selectable switching difference
- Colour
- RAL 7035
- Setting range
- 5 °C...55 °C
- Rated operating voltage
- 100 V - 230 V, 1~, 50 Hz/60 Hz
- 24 V - 60 V (DC)
- Packs of
- 1 pc(s).
- Weight/pack
- 0.82 kg
- Customs tariff number
- 94039910
- EAN
- 4028177165649
- ETIM 8
- EC004587
- ETIM 7.0
- EC002014
- ECLASS 8.0
- 27210707
- Product description
- DK Patch-Panel, with digital enclosure internal , temperature display and thermostat, 1 HE, 482.6 mm (19"), Installation depth: 100 mm, RAL 7036
- Certificates
- EAC
Rittal patch panel with temperature display
and thermostat, RAL 7035
Small dimensions
Depth: 100 mm
.,,The three-digit, 7-segment display is 13 mm high and
easy to read
.,,can be switched between °C/°F
.,,The display can be used in temperatures ranging from
+5°C to +55°C
.,,With 1800 mm long NTC sensor
Rated operating voltage: 100 - 230 V, 50/60 Hz und 24 - 60 V (DC),
special voltages available on request.
.,,Two relay outputs used as change-over contacts (max.
contact load 230V, 6A)
.,,Switching difference can be freely selected
.,,The freely adjustable setpoint values can be set via
the membrane keyboard mounted at the front.
Setting range: +5°C to +55°C
.,,Display and switching accuracy ± 2 K
.,,Mounting cutout 68 x 33 mm
.,,Minimum and maximum recorded temperatures are saved
until the next reset.
Material: Spray finished in RAL 7035
and thermostat, RAL 7035
Small dimensions
Depth: 100 mm
.,,The three-digit, 7-segment display is 13 mm high and
easy to read
.,,can be switched between °C/°F
.,,The display can be used in temperatures ranging from
+5°C to +55°C
.,,With 1800 mm long NTC sensor
Rated operating voltage: 100 - 230 V, 50/60 Hz und 24 - 60 V (DC),
special voltages available on request.
.,,Two relay outputs used as change-over contacts (max.
contact load 230V, 6A)
.,,Switching difference can be freely selected
.,,The freely adjustable setpoint values can be set via
the membrane keyboard mounted at the front.
Setting range: +5°C to +55°C
.,,Display and switching accuracy ± 2 K
.,,Mounting cutout 68 x 33 mm
.,,Minimum and maximum recorded temperatures are saved
until the next reset.
Material: Spray finished in RAL 7035