Slide rail for TE

Article number: DK 7963.710

For mounting between a front and a rear pair of mounting angles, to support heavy 482.6 mm (19˝) components.

Article number:
DK 7963.710
Product description
For mounting between the front and rear 482.6 mm (19") mounting levels. The slide rails can be used to support heavy 482.6 mm (19") components.
Material
Sheet steel
Surface finish
Zinc-plated
Supply includes
Assembly parts
Distance between mounting levels
795 mm
Load capacity static
800 N
Contact surface
Width: 85 mm
Depth: 724 mm
To fit
Enclosure type: TE 8000
Installation dimensions
Installation depth for components: 482.6 mm
Installation width for components: 19"
Packs of
2 pc(s).
Weight/pack
3.712 kg
Customs tariff number
73269098
EAN
4028177443976
ETIM 7.0
EC002620
ECLASS 8.0
27189261
Product description
DK Slide rail, support surface WxD: 85x724 mm, 80 kg, static, distance between levels:: 795 mm, For TE
Slide rail for TE/FR(i), L = 724 mm

Material: Sheet steel, zinc-plated, passivated