This item will be discontinued on: Jan 31, 2018
This item is being replaced by:
8640036
Base/plinth trim panels, side, 100 mm for base/plinth components front and rear
Article number: TS 8601.025
For mounting between the base/plinth components. At 200 mm height, two 100 mm base/plinth trims may be used. Base/plinth trims may be installed rotated through 90° in order to stabilise bayed base/plinth components.
- Article number:
- TS 8601.025
- Product description
- For mounting between the base/plinth components. At 200 mm height, two 100 mm base/plinth trim panels may be used.
- Material
- Sheet steel
- Surface finish
- Spray-finished
- Colour
- RAL 7035
- Supply includes
- 2 base/plinth trim panels
Assembly parts - Assembly instruction
- Base/plinth trim panels, side, 100 mm, may be installed rotated through 90° to stabilise bayed base/plinth components. The base/plinth baying bracket is required for this purpose
- Dimensions
- Height: 100 mm
- To fit
- Enclosure type: TS: = 1,200 mm
Enclosure type: SE
Enclosure type: CM
Enclosure type: TP
Enclosure type: PC
Enclosure type: IW
Enclosure type: TS IT - Packs of
- 2 pc(s).
- Weight/pack
- 4.56 kg
- Customs tariff number
- 94039910
- EAN
- 4028177519985
- ETIM 7.0
- EC000721
- ECLASS 8.0
- 27182003
- Product description
- TS Trim panel, sides, H: 100 mm, for W: 1200 mm, RAL 7035, sheet steel