This item will be discontinued on: Jan 31, 2018
This item is being replaced by:
8640004
Base/plinth components, front and rear, 200 mm Sheet steel, for TS, TS IT, SE, CM, TP, PC, IW, TE
Article number: TS 8602.850
Base/plinth component consisting of one trim panel and two pre-configured corner pieces. In 200 mm high base/plinth components, one trim panel is divided into two for cable entry.
- Article number:
- TS 8602.850
- Design
- Solid
- Product description
- Base/plinth component consisting of one trim panel and two pre-configured corner pieces. In 200 mm high base/plinth components, one trim panel is divided into two for cable entry.
- Material
- Base/plinth components: Sheet steel
Cover caps: Plastic - Surface finish
- Spray-finished
- Colour
- RAL 7022
Cover caps: RAL 9005 - Supply includes
- 2 base/plinth components
4 cover caps
Assembly parts - Dimensions
- Height: 200 mm
- To fit
- Enclosure type: TS: = 850 mm
Enclosure type: SE
Enclosure type: CM
Enclosure type: TP
Enclosure type: PC
Enclosure type: IW
Enclosure type: TS IT - Packs of
- 2 pc(s).
- Weight/pack
- 8.842 kg
- Customs tariff number
- 94039910
- EAN
- 4028177319806
- ETIM 7.0
- EC000721
- ECLASS 8.0
- 27182003
- Product description
- TS Base/plinth component, front and rear, H: 200 mm, for W: 850 mm, RAL 7022, sheet steel