Base/plinth trim panels, side, 200 mm Stainless steel for base/plinth components front and rear

Article number: TS 8702.050

For mounting between the base/plinth components. At 200 mm height, two 100 mm base/plinth trims may be used.

Article number:
TS 8702.050
Product description
For mounting between the base/plinth components. At 200 mm height, two 100 mm base/plinth trims may be used.
Material
Stainless steel 1.4301 (AISI 304)
Surface finish
Brushed, grain 400
Supply includes
2 base/plinth trim panels
Assembly parts
Assembly instruction
Base/plinth trim panels, side, 100 mm, may be installed rotated through 90° to stabilise bayed base/plinth components. The base/plinth baying bracket is required for this purpose
Dimensions
Height: 200 mm
To fit
Enclosure type: TS 8: = 500 mm
Enclosure type: SE
Packs of
2 pc(s).
Weight/pack
3.58 kg
Customs tariff number
94039910
EAN
4028177300002
ETIM 7.0
EC000721
ECLASS 8.0
27182003
Product description
TS Trim panel, sides, H: 200 mm, for W: 500 mm, Stainless steel 1.4301