Connection adaptor

Article number: SV 9342.310

For bar systems with 60 mm centre-to-centre spacing.

Article number:
SV 9342.310
Material
Cover: ABS
Punched section: Polyamide
Fire protection corresponding to UL 94-V0
Colour
RAL 7035
Rated current max.
800 A
Rated operating voltage
690 V, 3~
Electrical ratings UL (SCCR)
65 kA - 480 V, circuit breaker max. 600 A, DIVQ/7
65 kA - 600 V, Fuse Class L max. 800 A, JDDZ/7
Cable outlet
Top/bottom
For bar systems with centre-to-centre spacing
60 mm
Note
The technical data may vary for UL applications
UL approval only applies in conjunction with AC application
The rated operating voltage for DC applications depends on the busbar arrangement in the busbar supports 9340.050/9341.050/9342.050.
Number of poles
3-pole
Dimensions
Width: 150 mm
Height: 210 mm
Connection of round conductors, fine wire with wire end ferrule
95 ‐ 185 mm²
Connection of round conductors, multi-wire
95 ‐ 300 mm²
To fit busbars
Height: 5, 10 mm
Clamping area for laminated copper bars with 5 mm bar thickness (W x H)
33 x 26 mm
Clamping area for laminated copper bars with 10 mm bar thickness (W x H)
33 x 21 mm
Rated operating voltage (L1 + L2)
1000 V (DC)
Rated operating voltage (L1 + L3)
1500 V (DC)
Packs of
1 pc(s).
Weight/pack
1.76 kg
Copper weight (kg per piece)
0.207
Customs tariff number
85369010
EAN
4028177525672
ETIM 7.0
EC001531
ECLASS 8.0
27370304
Product description
SV Connection adaptor, 800 A, 690 V, 3-pole, cable outet top/bottom, round conductor connection 95-300 mm², clamping area WH: 33x21/26 mm
Approvals
ABS
C-UL
DNV-GL
Lloyds Register of Shipping
UL + C-UL (listed)
Declarations
Declaration of conformity
Declaration of conformity UK
Documentation
Further information
Instructions
Safety instructions
Data sheets
General technical information
Short-circuit resistance diagram
Technical details
Connection adaptor 800 A
Connection adaptor 800 A 3-pole,
cable outlet at the top/bottom
for busbar thickness 5/10 mm and PLS 800/1600
Type of connection
Round conductor, fine wire with wire end ferrule:
95 - 185 qmm
Round conductor, multi-wire: 95 - 300 qmm
Clamping area for laminated copper bar for 5 mm busbar thickness: 33 x
27 mm
Clamping area for laminated copper bar for 10 mm busbar thickness: 33 x
22 mm
For UL applications: AWG 3/0 - MCM 600
System:
Rittal RiLine60