This item will be discontinued on: Jan 15, 2019
This item is being replaced by:
9681828
- Article number:
- SV 9659.555
- Applications
- For enclosures without roof plate and in exchange for the standard roof in other TS enclosures.
- Material
- Sheet steel, 1.5 mm
- Surface finish
- Textured paint
- Colour
- RAL 7035
- Supply includes
- Assembly parts
- Build-up height
- 72 mm
- To fit
- Width: = 1,200 mm
Depth: = 800 mm - Packs of
- 1 pc(s).
- Weight/pack
- 15.01 kg
- Customs tariff number
- 94039910
- EAN
- 4028177465138
- ETIM 7.0
- EC000744
- ECLASS 8.0
- 27182405
- Product description
- SV Roof plate, WD: 1200x800 mm, IP 2X, for TS, H: 72 mm, with ventilation hole