This item will be discontinued on: Jan 30, 2021
- Article number:
- SV 9661.340
- Product description
- Suitable for direct installation in enclosures, busbar supports 9340.000/.010. 9340.004, 9342.014, 3052.000 and 3073.000. PE/PEN combinations in conjunction with PE/PEN combination angle and baying bracket E-Cu.
- Material
- E-Cu
- Ø hole
- 11 mm
- Dimensions
- Length: 365 mm
- To fit
- Width: = 400 mm
- Cross-section
- Flat copper bar width: 10 mm
Flat copper bar thickness: 30 mm - Packs of
- 2 pc(s).
- Weight/pack
- 1.92 kg
- Copper weight (kg per piece)
- 0.98
- Customs tariff number
- 74071000
- EAN
- 4028177546912
- ETIM 7.0
- EC000329
- ECLASS 8.0
- 27400605
- Product description
- SV Busbar E-Cu, WH: 30x10 mm, L: 365 mm, with integral holes Ø 11 mm