Compartment side panel module for internal compartmentalisation

Article number: SV 9673.066

Side divider panel for compartments, for locating into the TS pitch pattern.

Article number:
SV 9673.066
Product description
Side divider panel for compartments, for locating into the TS pitch pattern. Prepared for the location of mounting brackets for horizontal compartment dividers or mounting plates. Two TS system punchings allow the use of additional TS accessories. The side panel modules for reduced compartment depth and an auxiliary construction using TS punched rails 17 x 17 mm can be used to provide a separate enclosure space in the side panel area, e.g. for the provision of a busbar system.
Material
Sheet steel, 1.5 mm
Surface finish
Zinc-plated
Supply includes
Assembly parts
For compartment depth
600 mm
Dimensions
Height: 600 mm
Packs of
2 pc(s).
Weight/pack
7.682 kg
Customs tariff number
73269098
EAN
4028177575806
ETIM 7.0
EC002525
ECLASS 8.0
27400613
Product description
SV Compartment side panel module, H: 600 mm, for D: 600 mm