Compartment divider with duct for vertical busbar systems

Article number: SV 9673.476

For the horizontal separation of compartments with vertical busbars.

Article number:
SV 9673.476
Design
With louvres
Product description
For the horizontal separation of compartments with vertical busbars. In combination with the side panel modules, this creates Form separation in accordance with Form 3 or 4.
Material
Sheet steel, 1.25 mm
Surface finish
Zinc-plated
Mounting cut-out
Width:612 mm
Depth:201 mm
For compartment depth
600 mm
Assembly instruction
2 mounting brackets are required to install each compartment divider.
Dimensions
Width: 706 mm
Depth: 588 mm
To fit
Width: = 800 mm
Packs of
4 pc(s).
Weight/pack
11.288 kg
Customs tariff number
73269098
EAN
4028177571075
ETIM 7.0
EC002525
ECLASS 8.0
27400613
Product description
SV Compartment divider, WT: 706x588 mm, for TS (W: 800 mm), with busbar gland