Connection space cover for NH slimline fuse-switch-disconnectors/NH slimline switch-disconnectors

Article number: SV 9677.410

To ensure contact hazard protection in the cable connection area.

Article number:
SV 9677.410
Product description
Cascadable connection space cover to guarantee contact hazard protection in the cable connection zone when using ring terminals with a long collar.
Material
Polycarbonate
Fire protection corresponding to UL 94-V0
For size
1 - 3
To fit Model No.
9677.1X0
9677.1X5
9677.2X0
9677.2X5
9677.300
9677.310
9677.3X5
Cable outlet
Top/bottom
Note
When using NH slimline fuse-switch disconnectors with top cable outlet, use of the connection space cover is mandatory
Packs of
1 pc(s).
Weight/pack
0.3 kg
Customs tariff number
85472000
EAN
4028177705159
ETIM 7.0
EC001638
ECLASS 8.0
27142116
Product description
SV Connection space cover, for, NH slimline fuse-switch disconnector/, NH slimline switch-disconnector, size 1-3 (185 mm)
Documentation
Instructions
Data sheets
General technical information