| Busbar support, 1-pole For the earth conductor (N) and the PE conductor sector (PE). Max. bar accommodation 30 x 10 mm. | ||||
more ![]() | ||||
| Busbar support, 2-pole (N/PE support) 60 mm bar centre distance. Max. bar accommodation 30 x 10 mm. | ||||
more ![]() | ||||
| Busbar support, 3-pole 60 mm bar centre distance. Max. bar accommodation 30 x 10 mm. | ||||
more ![]() | ||||
| End cover For contact hazard protection at the sides of the 3-pole busbar assembly. | ||||
more ![]() | ||||
| Support cover for the 3-pole busbar support. | ||||
more ![]() | ||||
| Busbar support, 4-pole 60 mm bar centre distance. Max. bar accommodation 30 x 10 mm. | ||||
more ![]() | ||||
| End cover For contact hazard protection of the 4-pole busbar assembly at the side. | ||||
more![]() | ||||
| Busbar support, 5-pole Combination of a 3-pole and a 2-pole busbar support for integrating the earth conductor (N) and the PE conductor (PE). | ||||
| see above | ||||
![]() |
Busbars of E-Cu 57 Dimensions: 12 x 5 to 30 x 10 mm. | |||
more ![]() | ||||
| Inserts for busbar supports To reduce the bar cross-section. | ||||
more ![]() | ||||
![]() |
Busbar cover sections Contact hazard protection, thanks to full encapsulation of the busbars. | |||
more ![]() | ||||
| System covers Extendible like a telescope. For covering clamping points in line with regulations. Suitable for mounting on 3- and 4-pole bar systems as well as Rittal PLS bar systems. | ||||
more ![]() | ||||
| Busbar connection adaptor 63 A to 1600 A Including cover. For connecting round conductors or laminated copper bars. | ||||
more ![]() | ||||
| Conductor connection clamps For connecting round conductors and laminated copper bars. | ||||
more ![]() | ||||
| Plate clamp For connecting laminated copper bars to flat copper bars; no drilling required. | ||||
more ![]() | ||||
| Bus-mounting fuse bases For clamping screw fastening or snap-on mounting. Variants: D 02-E 18, D II-E 27 and D III-E 33. | ||||
more ![]() | ||||
| Multi-functional component adaptor 12/25/40 A For compact assembly of protective equipment and switchgear. Construction width 45, 54, 90, 99 and 108 mm. With connection cables or terminals as standard. | ||||
more ![]() | ||||
| Component adaptor 50/63 A Construction width 54, 72, 108, 126, and 144 mm. With fitted connection cables and additional terminal connections. | ||||
more ![]() | ||||
| Component adaptor 100/160/250 A With mounting plate. Construction width 90 and 110 mm. The pitch pattern of holes integrated into the mounting plates facilitates time-saving assembly of standard power circuit-breakers. | ||||
more ![]() | ||||
| Component support without contact system | ||||
more ![]() | ||||
| NH on-load isolators size 000 | ||||
more ![]() | ||||
| Busbar adaptor for NH on-load isolators size 000 For mounting the NH device on 60 mm busbar systems. | ||||
more ![]() | ||||
![]() |
NH bus-mounting on-load isolator, sizes 00, 1, 2 and 3 For direct mounting on 60 mm bar systems. Versions with or without fuse monitoring. | |||
more ![]() | ||||
| NH fused isolator size 00 For direct mounting on 60 mm bar systems. | ||||
more ![]() | ||||