60 mm PLS bar centre distance up to 800 A/1600 A

Enlarge    Benefits    System   



Rittal PLS up to 800 A

PLS end cover (up to 800 A)
For contact hazard protection of the PLS assembly on the sides.
more  

PLS busbar support up to 800 A, 3-pole
60 mm bar centre distance.
more  

PLS base tray section (up to 800 A)
For contact hazard protection at the rear.
more  

PLS special busbars E-Cu 800 A, 300 mm 2
5 mm bar thickness.
more  

PLS busbar connector set (up to 800 A)
For connecting the PLS special busbars; no drilling required.
more  

PLS expansion connectors (up to 800 A)
For thermal and mechanical compensation.
more  


Rittal PLS up to 1600 A

PLS end cover (up to 1600 A)
For contact hazard protection of the PLS assembly on the sides.
more  

PLS busbar supports up to 1600 A, 3-pole
60 mm bar centre distance.
more  

PLS base tray section (up to 1600 A)
For contact hazard protection at the rear.
more  

PLS busbars E-Cu 1600 A, 900 mm 2
10 mm bar thickness.
more  

PLS busbar connector set (up to 1600 A)
For connecting the PLS special busbars; no drilling required.
more  

PLS expansion connectors (up to 1600 A)
For thermal and mechanical compensation.
more  


general

PLS cover sections
For clip-on mounting onto the PLS base tray section of the 800 A and the 1600 A system. Optimum contact hazard protection with all-round encapsulation.
more  

Busbar connection adaptor 63 A to 1600 A
Including cover. For connecting round conductors or laminated copper bars.
more  

Conductor connection clamps
For connecting round conductors and laminated copper bars.
more  

Plate clamp
For connecting laminated copper bars to flat copper bars; no drilling required.
more  

Bus-mounting fuse bases
For clamping screw fastening or snap-on mounting. Variants: D 02-E 18, D II-E 27 and D III-E 33.
more  

Multi-functional component adaptor 12/25/40 A
For compact assembly of protective equipment and switchgear. Construction width 45, 54, 90, 99 and 108 mm. With connection cables or terminals as standard.
more  

Component adaptor 50/63 A
Construction width 54, 72, 108, 126, and 144 mm. With fitted connection cables and additional terminal connections.
more  

Component adaptor 100/160/250 A
With mounting plate. Construction width 90 and 110 mm. The pitch pattern of holes integrated into the mounting plates facilitates time-saving assembly of standard power circuit-breakers.
more  

Component support without contact system
 
more  

NH on-load isolators size 000
 
more  

Busbar adaptor for NH on-load isolators size 000
For mounting the NH device on 60 mm busbar systems.
more  

NH bus-mounting on-load isolator, sizes 00, 1, 2 and 3
For direct mounting on 60 mm bar systems. Versions with or without fuse monitoring.
more  

NH fused isolator size 00
For direct mounting on 60 mm bar systems.
more  

 back