RiLine Compact –
The smart power distribution system

For universal use, in individual enclosures as well as in complete systems.

Discover RiLine Compact now

Space-saving

Power distribution in a confined space

Rittal are the leading suppliers of reliable power distribution and backup systems for controlgear. The new RiLine Compact is the tested system solution for compact power distribution in enclosures and small control cabinets.

More on assembly
Space-saving

Complete top-mounting of the system means that no valuable space is wasted for busbar holders.

Space-saving

Assembly

Tool-free assembly made easy - the RiLine Compact System

The board and all components are simply top-mounted; no tools required. Securing the components simultaneously ensures a secure electrical connection to the all-round shock-hazard-protected board.

More on adaptors
Assembly

The contact pitch pattern of the RiLine Compact system allows the assemblies to be positioned wherever they are required.

Assembly
  • Tool-free top mounting of the board and components.
  • The 4.5 mm contact pitch pattern allows components to be positioned anywhere on the board.
  • Secure electrical connection

Safe adaptor connection

The RiLine Compact adaptors support fast connection of cables and devices. The screw-free spring terminal technology in the busbar connection adaptor allows conductors to be connected quickly, and the contact point itself is completely maintenance-free.

More on global use
Anschlusstechnik

Maintenance-free electrical contact point

Anschlussadapters

Screw-free connection system in the busbar connection adaptor

Adapter
  • Fast connection of cables and devices
  • Maintenance-free system
  • The miniature adaptors meet the requirements of standard IEC 61439
  • Space-saving, secure assembly of switchgear and protective gear

Worldwide

Guaranteed global use.

The RiLine Compact system meets the requirements of IEC and UL standards, and is therefore ideally prepared for international use.

Go to the components
Guaranteed global use.
  • Approval to IEC and UL
  • Fire protection corresponding to UL94 V0
  • Use of the device irrespective of the brand

Components

RiLine Compact System - the components.

Here you will find our RiLine Compact boards, component adaptors, busbar connection adaptors and accessories.

Get in touch
RiLine Compact System - die Komponenten

RiLine Compact Boards

Boards with integral busbars, versions in 225 mm and 405 mm

To the boards

Busbar connection adaptor

For connecting round conductors 1.5 – 16 mm² and AWG 6-16.

To the busbar connection adaptor

Accessories

For attaching starter and reversing combinations on Comfort component adaptors with adjustable support rail.

To the accessories

Component adaptor

For assembly of switchgear and protective gear Version with integral fuse-carrier, fixed support rail (Basic) or adjustable support rail (Comfort).

To the adaptors