• 1

    A basis for practically all network and server enclosure requirements

  • 2

    Load capacity up to 1,500 kg and tool-free adjustment of the 482.6 mm (19˝) mounting levels. Offset positioning facilitates alternative mounting widths (21˝, 23˝, 24˝ possible)

  • 3

    System accessories with new, time-saving snap-in technology (for component shelves, cable ducts and more besides)

  • 4

    Multifunctional roof with cable entry down the sides for maximum convenience and unhindered air circulation for active components

  • 5

    Divided side panels with quick fastenings, integrated locks and additional internal latching

  • 6

    Glazed doors for high-performance server applications with liquid cooling or vented doors for room climate control

  • 7

    Divided rear doors from a height of 1,800 mm for optimised space utilisation

  • 8

    New TS IT concept ensures fast and simple selection of the system accessories

  • 9

    Direct, space-saving clip mounting of the new Rittal PDU busbar in the rear zero U space. Tool-free front-side integration of cable management and Dynamic Rack Control

  • 10

    Labelling of the height units and pitch pattern in the depth for simple determination of the 482.6 mm (19˝) level spacing