Text for tenders: Stainless steel enclosure (compact enclosure);


Stainless steel enclosure (compact enclosure);

protection category IP 66



Enclosure:

Made from 1.4301 (V2A) 1.25 or 1.5 mm stainless steel.

Folded and welded from a single piece with protection

channel around the door opening.



Doors:

1.5 or 2 mm 1.4301 stainless steel, flush-mounted, with

foamed-in seal, concealed hinges, 130 opening angle as

per VDI, cam lock with double-bit insert as per DIN

43668.



Accessories:

Locking systems, earthing straps, wiring plan pockets,

door stay,

heat exchangers, fan-and-filter units, heaters, viewing

window, panels



Approvals:

UL, CSA, TV, Germanischer Lloyd, Lloyds Register of

Shipping, Det Norske Veritas,

USSR Register of Shipping



Surface finish:

Brushed



Dimensions (W x H x D): 200 x 300 x 155 mm



Manufacturer: Rittal
Type: Stainless steel enclosure (compact enclosure);   AE 1002010
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
