Text for tenders: Stainless steel enclosure (compact enclosure);


Stainless steel enclosure (compact enclosure);

protection category IP 66



Enclosure: Made from 1.4301 (V2A) 1.25 or 1.5 mm

stainless steel. Folded and welded from a single piece

with protection channel around the door opening.



Doors: 1.5 or 2 mm 1.4301 stainless steel,

flush-mounted, with foamed-in seal, concealed hinges,

130 opening angle as per VDI, cam lock with double-bit

insert as per DIN 43668.



Mounting plate: 2 - 3 mm sheet steel with system

punchings, depth-adjustable stud mountings,

zinc-plated.



Accessories: Locking systems, earthing straps, wiring

plan pockets, door stay,  heat exchangers,

fan-and-filter units, heaters, viewing window, panels



Surface finish: Brushed



Dimensions (W x H x D): 600 x 760 x 210 mm



Manufacturer: Rittal
Type: Stainless steel enclosure (compact enclosure);   AE 1012600
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
