Text for tenders: Enclosure (compact enclosure),


Enclosure (compact enclosure),

protection category IP 66

Enclosure:

sturdy sheet steel construction of 1.25 mm or 1.5 mm

sheet steel, folded and welded from a single piece,

with all-round protection channel on the door aperture,

rear panel with recessed holes for wall brackets.

Enclosure bottom with sheet steel gland plates.

Doors:

1.5 mm - 2 mm sheet steel, sealed, with foamed-in seal,

perforated

vertical mounting strips on both sides, screw-fastened

hinges. Door hinge may be swapped from right to left in

all single-door enclosures,

130opening angle to VDI (can be retrofitted to 180),

cam lock with double-bit insert to DIN 43668

Accessories:

lock inserts, wall brackets, plastic gland plate,

earth straps, wiring plan pockets, door stay, viewing

window, operating

panels, heat exchangers, fan-and-filter units, heaters,

swing frames,

electronic accessories,

(only for 600 mm wide enclosures), rain canopy, 180

hinge

Surface finish:

steel is cleaned, degreased, phosphated,

electrophoretic dipcoat primed

and polyester powder-coated in textured RAL 7032

(pebble grey)

Dimensions (W x H x D): 380 x 300 x 155 mm



Manufacturer: Rittal
Type: Enclosure (compact enclosure),   AE 1030210
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
