Text for tenders: Enclosure (compact enclosure),


Enclosure (compact enclosure),

protection category IP 66

Enclosure:

sturdy sheet steel construction of 1.25 mm or 1.5 mm

sheet steel, folded and welded from a single piece,

with all-round

protection channel on the door aperture, rear panel

with recessed holes

for wall brackets. Enclosure bottom with sheet steel

gland plates.

Doors:

1.5 mm - 2 mm sheet steel, sealed, with foamed-in seal,

perforated

vertical mounting strips, screw-fastened hinges. Door

hinge may be

swapped from right to left in all single-door

enclosures, 130

opening angle to VDI (can be retrofitted to 180), cam

lock with

double-bit insert to DIN 43668

Mounting plate:

2 - 3 mm sheet steel with system punching,

depth-adjustable on studs,

zinc-plated.

Accessories:

lock inserts, wall brackets, plastic gland plate,

earth straps, wiring plan pockets, door stay, viewing

window, operating

panels, heat exchangers, fan-and-filter units, heaters,

swing frames,

electronic accessories, (only for 600 mm wide

enclosures), rain canopy,

180 hinge

Surface finish:

steel is cleaned, degreased, phosphated,

electrophoretic dipcoat primed.

Dimensions (W x H x D): 200 x 300 x 120 mm



Manufacturer: Rittal
Type: Enclosure (compact enclosure),   AE 1032800
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
