Text for tenders: Enclosure (compact enclosure),


Enclosure (compact enclosure),

protection category IP 55



Enclosure:

Robust steel sheet construction made from 1.25 mm or

1.5 mm steel sheet, folded and welded from a single

piece, with protection channel around the door opening,

rear panel with countersunk holes for wall mounting

brackets. Enclosure base fitted with sheet steel gland

plates.



Doors:

1.5 mm - 2 mm sheet steel, flush-mounted, with

foamed-in seal, vertical perforated mounting strips

fitted on both sides, screw-fastened hinges. Hinges can

be fitted on the left or right for single-door

enclosures, 130 opening angle as per VDI

(retrofittable to 180), cam lock with double-bit

insert as per DIN 43668



Mounting plate:

2 - 3 mm sheet steel with system punchings,

depth-adjustable stud mountings, zinc-plated.



Accessories:

Lock inserts, wall mounting brackets, plastic gland

plate, earthing straps, wiring plan pockets, door stay,

viewing window, panels, heat exchangers, fan-and-filter

units, heaters, swing frame, electronic accessories

(for 600 mm wide enclosures only), rain canopy, 180

hinge



Approvals:

UL, CSA, TV, Germanischer Lloyd, Lloyds Register of

Shipping, Det Norske

Veritas, USSR Register of Shipping



Surface finish:

Panels cleaned, degreased, phosphated, electrophoretic

dipcoat primed and powder-coated with polyester powder

in textured RAL 7035.



Dimensions (W x H x D): 1000 x 1400 x 300 mm



Manufacturer: Rittal
Type: Enclosure (compact enclosure),   AE 1114500
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
