Text for tenders: Enclosure (compact enclosure), protection category


Enclosure (compact enclosure), protection category

IP 66

Enclosure:

sturdy sheet steel construction of 1.25 mm or 1.5 mm

sheet steel, folded and welded from a single piece,

with all-round protection channel on the door

aperture, rear panel with recessed holes for

wall brackets. Enclosure bottom with sheet steel

gland plates.

Doors:

1.5 mm - 2 mm sheet steel, sealed, with foamed-in

seal, perforated

vertical mounting strips on both sides, screw-fastened

hinges. Door hinge may be swapped from right to left

in all

single-door enclosures, 130 opening angle to VDI (can

be retrofitted to 180), cam lock with double-bit

insert to DIN 43668

Accessories:

lock inserts, wall brackets, plastic gland plate,

earth straps, wiring plan pockets, door stay, viewing

window, operating panels, heat exchangers,

fan-and-filter units, heaters, swing frames,

electronic accessories,(only for 600 mm wide

enclosures), rain canopy, 180 hinge

Surface finish:

steel is cleaned, degreased, phosphated,

electrophoretic dipcoat primed

and polyester powder-coated in textured RAL 7032

(pebble grey).

Dimensions (W x H x D): 800 x 1000 x 300 mm



Manufacturer: Rittal
Type: Enclosure (compact enclosure), protection category   AE 1180210
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
